JAJSSO6 December 2023 PCM6140-Q1
ADVANCE INFORMATION
This register is configuration register 2 for channel 8 (for the digital microphone PDM input only).
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH8_DVOL[7:0] | |||||||
R/W-C9h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CH8_DVOL[7:0] | R/W | C9h | Channel 8 digital volume control. 0d = Digital volume is muted 1d = Digital volume control is set to –100 dB 2d = Digital volume control is set to –99.5 dB 3d to 200d = Digital volume control is set as per configuration 201d = Digital volume control is set to 0 dB 202d = Digital volume control is set to 0.5 dB 203d to 253d = Digital volume control is set as per configuration 254d = Digital volume control is set to 26.5 dB 255d = Digital volume control is set to 27 dB |