JAJSNF4A April 2022 – September 2022 PCMD3140-Q1
PRODUCTION DATA
The supply decoupling capacitors used must be ceramic with low ESR. Table 8-1 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION | |||
---|---|---|---|---|
AVDD | 3.3 V | |||
AVDD supply current consumption | 10 mA (PLL on, four-channel recording, fS = 48 kHz, PDMCLKx = 64 × fS) | |||
IOVDD | 1.8 V or 3.3 V |