JAJSSH9A May 2023 – January 2024 PCMD3180-Q1
PRODUCTION DATA
This regiser is the GPI monitor value register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPI1_MON | GPI2_MON | GPI3_MON | GPI4_MON | Reserved | |||
R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPI1_MON | R | 0h | GPI1 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
6 | GPI2_MON | R | 0h | GPI2 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
5 | GPI3_MON | R | 0h | GPI3 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
4 | GPI4_MON | R | 0h | GPI4 monitor value when configured as a GPI. 0d = Input monitor value 0 1d = Input monitor value 1 |
3-0 | Reserved | R | 0h | Reserved |