SBASA14 May 2020 PCMD3180
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
t(BCLK) | BCLK period | 40 | ns | |||
tH(BCLK) | BCLK high pulse duration (1) | 18 | ns | |||
tL(BCLK) | BCLK low pulse duration (1) | 18 | ns | |||
tSU(FSYNC) | FSYNC setup time | 8 | ns | |||
tHLD(FSYNC) | FSYNC hold time | 8 | ns | |||
tr(BCLK) | BCLK rise time | 10% - 90% rise time | 10 | ns | ||
tf(BCLK) | BCLK fall time | 90% - 10% fall time | 10 | ns |