SLOS074A October 1983 – December 2024 RC4559
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS (1) | TA (2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VO = 0 | 25°C | 2 | 6 | mV | ||
Full Range | 7.5 | |||||||
IIO | Input offset current | VO = 0 | 25°C | 5 | 100 | nA | ||
Full range | 200 | |||||||
IIB | Input bias current | VO = 0 | 25°C | 40 | 250 | nA | ||
Full range | 500 | |||||||
VI | Input voltage range | 25°C | ± 12 | ± 13 | V | |||
VOM | Maximum peak output voltage swing | RL ≥ 3 kΩ | 25°C | ± 12 | ± 13 | |||
RL= 600 Ω | 25°C | ± 9.5 | ± 10 | V | ||||
RL ≥ 2 kΩ | Full range | ± 10 | ||||||
VI | Input voltage range | VO = ± 10 V, RL = 2 kΩ | 25°C | 20 | 300 | V/mV | ||
Full range | 15 | |||||||
BOM | Maximum output-swing bandwidth | VOPP = 20 V, RL = 2 kΩ | 25°C | 24 | 32 | kHz | ||
B1 | Unity-gain bandwidth | 25°C | 4 | MHz | ||||
ri | Input resistance | 25°C | 0.3 | 1 | MΩ | |||
CMRR | Common-mode rejection ratio | VO = 0 | 25°C | 80 | 100 | dB | ||
kSVS | Supply voltage sensitivity (ΔVIO/AVCC) | VO = 0 | 25°C | 10 | 75 | μV/V | ||
Vn | Equivalent input noise voltage (closed loop) | AVD = 100, RS = 1 kΩ, f = 20 Hz to 20 kHz | 25°C | 1.4 | 2 | μV | ||
In | Equivalent input noise current | f = 20 Hz to 20 kHz | 25°C | 25 | pA | |||
ICC | Supply current (both amplifiers) | No load, | No signal | 25°C | 3.3 | 5.6 | mA | |
0°C | 4 | 6.6 | ||||||
70°C | 3 | 5 | ||||||
VO 1/VO 2 | Crosstalk attenuation | AVD = 100, RS = 1 kΩ, f = 10 kHz | 25°C | 90 | dB |