SLOS074A October 1983 – December 2024 RC4559
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The RC4559 is a dual high-performance operational amplifier. The high common-mode input voltage and the absence of latch-up make this amplifier suitable for low-noise signal applications such as audio preamplifiers and signal conditioners. This amplifier features a dynamic performance that is specified by design and an output drive capability that far exceeds general-purpose type amplifiers.
The RC4559 is characterized for operation from 0°C to 70°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
RC4559 | D (SOIC, 8) | 4.90 mm × 3.90 mm |
P (PDIP, 8) | 9.81 mm × 6.30 mm |
SYMBOLIZATION | OPERATING TEMPERATURE RANGE | VIO max at 25°C | |
---|---|---|---|
DEVICE | PACKAGE SUFFIX | ||
RC4559 | D, P | −0°C to 70°C | 6 mV |