JAJSVL8E April 2003 – November 2024 RC4580
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The slew rate is the rate at which an operational amplifier can change the op amp output when there is a change on the input. The RC4580 device has a 5V/µs slew rate.