JAJSFP5E July 2018 – February 2022 REF2025 , REF2030 , REF2033 , REF2041
PRODUCTION DATA
The REF20xx family is specified to deliver a current load of ±20 mA per output. Both the VREF and VBIAS outputs of the device are protected from short circuits by limiting the output short-circuit current to 50 mA. The device temperature increases according to Equation 4:
where
The REF20xx maximum junction temperature must not exceed the absolute maximum rating of 150°C.