JAJSFQ5C July 2018 – October 2020 REF34-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | REF34xx-Q1 (DBV) | REF34xxS-Q1 (DBV) | REF34xx-Q1 (DGK) | ||
GND_F | 1 | - | 3 | Ground | Ground force connection |
GND_S | 2 | - | 2 | Ground | Ground sense connection |
GND | - | 2 | - | Ground | Ground connection |
ENABLE | 3 | - | 1 | Input | Enable connection. Enables or disables the device. |
IN | 4 | 3 | 8 | Power | Input supply voltage connection |
OUT_S | 5 | - | 7 | Output | Reference voltage output sense connection |
OUT_F | 6 | - | 6 | Output | Reference voltage output force connection |
OUT | - | 4 | - | Output | Reference voltage output connection |
NC | - | 1 | - | - | Test pin, connect from 0V to 18V |
NIC | - | 5 | 4,5 | - | No internal connection |