JAJSQY9 august 2023 REF35-Q1
PRODUCTION DATA
Figure 9-2 shows the start-up behavior of REF35250 device with 1 μF load capacitance. REF35-Q1 device ensures the output voltage settles to the expected output voltage within specified accuracy without oscillations. The start-up time is dependent on the output voltage variant, output capacitance and NR pin capacitance. Higher capcitance leads to longer start-up time.