JAJSQY9 august 2023 REF35-Q1
PRODUCTION DATA
Table 10-2 shows the captured measurement results for various DC inputs. The ADC output is captured and analyzed for output accuracy, code spread and sigma with REF35500-Q1 as power supply vs LDO as power supply.
REF35-Q1 offers better accuracy and lower noise than the LDO device at lower quiescent current. This results in lower error in measurement as well as lower ADC output code variation across various OSR seetings.
INPUT V | ADC OSR SETTING | REF35500 | LDO | ||
---|---|---|---|---|---|
ERROR | CODE SPREAD | ERROR | CODE SPREAD | ||
1.0 V | 0 | 0.01 mV | 32 LSB | 8.9 mV | 48 LSB |
8 | 0.3 mV | 10 LSB | 9.21 mV | 16 LSB | |
128 | 0.38 mV | 6 LSB | 9.26 mV | 6 LSB | |
2.5 V | 0 | 0.69 mV | 32 LSB | 22.89 mV | 64 LSB |
8 | 1.44 mV | 10 LSB | 23.63 mV | 18 LSB | |
128 | 1.17 mV | 3 LSB | 23.41 mV | 5 LSB | |
4 V | 0 | 2.27 mV | 32 LSB | 37.84 mV | 48 LSB |
8 | 3.01 mV | 24 LSB | 38.62 mV | 24 LSB | |
128 | 2.46 mV | 3 LSB | 38.09 mV | 17 LSB |