SNAS795A February 2020 – July 2020 REF4132-Q1
PRODUCTION DATA.
The REF4132-Q1 family is specified to deliver a current load of ±10 mA per output. The VREF output of the device are protected from short circuits by limiting the output short-circuit current to 18 mA. The device temperature increases according to Equation 4:
where
The REF4132-Q1 maximum junction temperature must not exceed the absolute maximum rating of 150°C.