SNAS795A February 2020 – July 2020 REF4132-Q1
PRODUCTION DATA.
Typical 0.1-Hz to 10-Hz voltage noise can be seen in Figure 25 . Device noise increases with output voltage and operating temperature. Additional filtering can be used to improve output noise levels, although care must be taken to ensure the output impedance does not degrade ac performance. Peak-to-peak noise measurement setup is shown in Figure 25.