JAJSS83B November 2023 – June 2024 REF54
PRODUCTION DATA
A detailed design procedure is based on a design example. For this design example, use the parameters listed in Table 9-2 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 3 V |
Input capacitor | 0.1-µF |
Output capacitor | 10-µF |