REF6000ファミリの電圧リファレンスには、低出力インピーダンスのバッファが搭載されているため、ユーザーは高精度データ・コンバータのREFピンを直接駆動しながら、直線性、歪み、ノイズ性能を維持できます。ほとんどの高精度SARおよびデルタ-シグマADCでは、変換プロセス中に、バイナリ重み付けされたコンデンサをREFピン上に切り替えます。この動的な負荷をサポートするため、電圧リファレンスの出力は、低い出力インピーダンス(高い帯域幅)のバッファを経由する必要があります。REF6000ファミリのデバイスは、ADS88xxファミリのSAR ADC、ADS127xxファミリのデルタ-シグマADC、および他のD/Aコンバータ(DAC)のREFピンを駆動するのに最適ですが、他の用途にも使用できます。
REF6000ファミリの電圧リファレンスは、ADS8881のREFピンを駆動中の最初の変換時でも出力電圧が1 LSB (18ビット)以上低下しません。この機能は、バースト・モード、イベント・トリガ、等価時間サンプリング、可変サンプリング・レートのデータ・アクイジション・システムに非常に便利です。REF6000ファミリのREF60xxバリエーションは、最大温度ドリフト係数の定格がわずか5 ppm/℃で、電圧リファレンスと低インピーダンスの出力バッファの両方の組み合わせについて、初期精度が0.05%です。REF6000ファミリの各種の温度ドリフト係数オプションについては、デバイス比較表を参照してください。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
REF60xx | VSSOP (8) | 3.00mm×3.00mm |
Changes from A Revision (June 2016) to B Revision
Changes from * Revision (May 2016) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 2 | Input | Enable pin |
FILT | 4 | — | Filter capacitor pin. A capacitor (CFILT) ≥ 1 µF must be connected between the FILT pin and ground for stability. |
GND_F | 7 | Ground | Ground force pin |
GND_S | 8 | Ground | Ground sense pin |
OUT_F | 6 | Output | Output voltage force pin |
OUT_S | 5 | Input | Output voltage sense pin |
SS | 3 | — | Short circuit current limit pin. Connect a resistor to this pin to set the output short-circuit current limit. Connect to VIN pin for highest current limit |
VIN | 1 | Power | Input supply voltage pin |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 6 | V |
VEN | –0.3 | VIN + 0.3 | V | |
Operating temperature, TA | –55 | 150 | °C | |
Junction temperature, Tj | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
THERMAL METRIC(1) | REF60xx | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 158.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 79.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 78.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | ||||||||||
Output voltage accuracy | -0.05% | 0.05% | ||||||||
Output voltage temperature coefficient(1) | 5 | ppm/°C | ||||||||
LINE AND LOAD REGULATION | ||||||||||
ΔVO(ΔVI) | Line regulation | REF6025 | VOUT + 0.5 V ≤ VIN ≤ 5.5 V | TA = 25°C | 4 | 20 | ppm/V | |||
TA = –40°C to +125°C | 30 | |||||||||
REF6030, REF6033, REF6041, REF6045 | VOUT + 0.25 V ≤ VIN ≤ 5.5 V | TA = 25°C | 4 | 20 | ||||||
TA = –40°C to +125°C | 30 | |||||||||
REF6050 | VOUT + 0.3 V ≤ VIN ≤ 5.5 V | TA = 25°C | 7 | 60 | ||||||
TA = –40°C to +125°C | 120 | |||||||||
ΔVO(ΔIL) | Load regulation, sourcing and sinking | REF6025, REF6030, REF6033, REF6041 | IL = 0 mA to 4 mA, VIN = VOUT + 600 mV |
TA = 25°C | 2 | 20 | ppm/mA | |||
TA = –40°C to +125°C | 30 | |||||||||
REF6045 | IL = 0 mA to 3.5 mA, VIN = VOUT + 600 mV |
TA = 25°C | 2 | 20 | ||||||
TA = –40°C to +125°C | 30 | |||||||||
REF6050 | IL = 0 mA to 3 mA, VIN = VOUT + 400 mV |
TA = 25°C | 2 | 20 | ||||||
TA = –40°C to +125°C | 50 | |||||||||
ISC | Short-circuit current | SS = open | 10.5 | mA | ||||||
NOISE | ||||||||||
Total integrated noise | CL = 22 µF | 5 | µVRMS | |||||||
CL = 47 µF | 5 | |||||||||
Low frequency noise | 0.1 Hz ≤ f ≤ 10 Hz | 3 | µVPP/V | |||||||
OUTPUT IMPEDANCE | ||||||||||
Output impedance | f = DC to 200 kHz, CL= 47 μF | 50 | mΩ | |||||||
TURN-ON TIME | ||||||||||
ton | Turn-on time | 0.1% settling, CL = 47 µF, SS = open, REF6025 | 100 | ms | ||||||
HYSTERESIS AND LONG TERM DRIFT | ||||||||||
Long term stability | 0 to 1000h at 25°C | 80 | ppm | |||||||
1000h to 2000h at 25°C | 20 | |||||||||
Output voltage hysteresis(2) | 25°C, –40°C,125°C, 25°C (cycle 1) | 33 | ppm | |||||||
25°C, –40°C,125°C, 25°C (cycle 2) | 8 | |||||||||
CAPACITIVE LOAD | ||||||||||
CL | Stable output capacitor value | 10 | 47 | µF | ||||||
OUTPUT VOLTAGE | ||||||||||
VOUT | Output voltage | REF6025 | 2.5 | V | ||||||
REF6030 | 3 | |||||||||
REF6033 | 3.3 | |||||||||
REF6041 | 4.096 | |||||||||
REF6045 | 4.5 | |||||||||
REF6050 | 5 | |||||||||
POWER SUPPLY | ||||||||||
ICC | Supply current | REF6025, REF6030, REF6033, REF6041 | Active mode, VEN = 5 V | TA = 25°C | 0.82 | 0.90 | mA | |||
TA = –40°C to +125°C | 1.1 | |||||||||
REF6045, REF6050 | Active mode, VEN = 5 V | TA = 25°C | 0.83 | 0.95 | ||||||
TA = –40°C to +125°C | 1.15 | |||||||||
Shutdown mode, VEN = 0 V | TA = 25°C | 1 | 3 | µA | ||||||
TA = –40°C to +125°C | 15 | |||||||||
Enable pin voltage | Voltage reference in active mode (EN = 1) | 1.6 | V | |||||||
Voltage reference in shutdown mode (EN = 0) | 0.6 | |||||||||
Enable pin current | VEN = 5 V | 100 | 150 | nA | ||||||
Dropout voltage | REF6025 | IL = 0 mA | 500 | 500 | mV | |||||
IL = 4 mA | 600 | |||||||||
REF6030, REF6033, REF6041 | IL = 0 mA | 50 | 250 | |||||||
IL = 4 mA | 600 | |||||||||
REF6045 | IL = 0 mA | 50 | 250 | |||||||
IL = 3.5 mA | 600 | |||||||||
REF6050 | IL = 0 mA | 100 | 300 | |||||||
IL = 3 mA | 400 |
TA = –40°C to +125°C |
VIN = VOUT + 600 mV, | ||
IL = 0 mA to 4 mA |
VOUT + 0.25 V ≤ VIN ≤ 5.5 V |
Load current = ±1 mA |
REF6050 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 100.5 dB, THD = –125.9 dB |
REF6050 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 99.2 dB, THD = –119.4 dB |
REF6041 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 99 dB, THD = –123.6 dB |
REF6025 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 95.4 dB, THD = –124 dB |
REF6025 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 94.0 dB, THD = –119.3 dB |
REF6050 driving REF pin of ADS8881 operating at 1 MSPS, | ||
negative full-scale input to ADS8881 |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 1 MSPS |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 100 kSPS |
1 LSB = 19.07 µV, with ADS8881 at 1 MSPS |
TA = –40°C to +85°C |
VIN = VOUT + 600 mV, | ||
IL = 0 mA to 4 mA |
Graph obtained by design simulation |
Load current = ±3 mA |
REF6050 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 100.4 dB, THD = –123.9 dB |
REF6041 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 99 dB, THD = –124.4 dB |
REF6041 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 97.2 dB, THD = –119.7 dB |
REF6025 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 95.4 dB, THD = –123.5 dB |
REF6050 driving REF pin of ADS8881 operating at 1 MSPS, | ||
positive full-scale input to ADS8881 |
REF6050 driving REF pin of ADS8881 operating at 1 MSPS, | ||
AINP = AINN = VREF / 2 for ADS8881 |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 500 kSPS |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 20 kSPS |