JAJSC86B May 2016 – August 2016 REF6025 , REF6030 , REF6033 , REF6041 , REF6045 , REF6050
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 2 | Input | Enable pin |
FILT | 4 | — | Filter capacitor pin. A capacitor (CFILT) ≥ 1 µF must be connected between the FILT pin and ground for stability. |
GND_F | 7 | Ground | Ground force pin |
GND_S | 8 | Ground | Ground sense pin |
OUT_F | 6 | Output | Output voltage force pin |
OUT_S | 5 | Input | Output voltage sense pin |
SS | 3 | — | Short circuit current limit pin. Connect a resistor to this pin to set the output short-circuit current limit. Connect to VIN pin for highest current limit |
VIN | 1 | Power | Input supply voltage pin |