JAJSC87B May 2016 – August 2016 REF6125 , REF6130 , REF6133 , REF6141 , REF6145 , REF6150
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 6 | V |
VEN | –0.3 | VIN + 0.3 | V | |
Operating temperature, TA | –55 | 150 | °C | |
Junction temperature, Tj | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
THERMAL METRIC(1) | REF61xx | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 158.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 79.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 78.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | ||||||||||
Output voltage accuracy | -0.05% | 0.05% | ||||||||
Output voltage temperature coefficient(1) | 8 | ppm/°C | ||||||||
LINE AND LOAD REGULATION | ||||||||||
ΔVO(ΔVI) | Line regulation | REF6125 | VOUT + 0.5 V ≤ VIN ≤ 5.5 V | TA = 25°C | 4 | 20 | ppm/V | |||
TA = –40°C to +125°C | 30 | |||||||||
REF6130, REF6133, REF6141, REF6145 | VOUT + 0.25 V ≤ VIN ≤ 5.5 V | TA = 25°C | 4 | 20 | ||||||
TA = –40°C to +125°C | 30 | |||||||||
REF6150 | VOUT + 0.3 V ≤ VIN ≤ 5.5 V | TA = 25°C | 7 | 60 | ||||||
TA = –40°C to +125°C | 120 | |||||||||
ΔVO(ΔIL) | Load regulation, sourcing and sinking | REF6125, REF6130, REF6133, REF6141 | IL = 0 mA to 4 mA, VIN = VOUT + 600 mV |
TA = 25°C | 2 | 20 | ppm/mA | |||
TA = –40°C to +125°C | 30 | |||||||||
REF6145 | IL = 0 mA to 3.5 mA, VIN = VOUT + 600 mV |
TA = 25°C | 2 | 20 | ||||||
TA = –40°C to +125°C | 30 | |||||||||
REF6150 | IL = 0 mA to 3 mA, VIN = VOUT + 400 mV |
TA = 25°C | 2 | 20 | ||||||
TA = –40°C to +125°C | 50 | |||||||||
ISC | Short-circuit current | SS = open | 10.5 | mA | ||||||
NOISE | ||||||||||
Total integrated noise | CL = 22 µF | 5 | µVRMS | |||||||
CL = 47 µF | 5 | |||||||||
Low frequency noise | 0.1 Hz ≤ f ≤ 10 Hz | 3 | µVPP/V | |||||||
OUTPUT IMPEDANCE | ||||||||||
Output impedance | f = DC to 200 kHz, CL= 47 μF | 50 | mΩ | |||||||
TURN-ON TIME | ||||||||||
ton | Turn-on time | 0.1% settling, CL = 47 µF, SS = open, REF6125 | 100 | ms | ||||||
HYSTERESIS AND LONG TERM DRIFT | ||||||||||
Long term stability | 0 to 1000h at 25°C | 80 | ppm | |||||||
1000h to 2000h at 25°C | 20 | |||||||||
Output voltage hysteresis(2) | 25°C, –40°C,125°C, 25°C (cycle 1) | 33 | ppm | |||||||
25°C, –40°C,125°C, 25°C (cycle 2) | 8 | |||||||||
CAPACITIVE LOAD | ||||||||||
CL | Stable output capacitor value | 10 | 47 | µF | ||||||
OUTPUT VOLTAGE | ||||||||||
VOUT | Output voltage | REF6125 | 2.5 | V | ||||||
REF6130 | 3 | |||||||||
REF6133 | 3.3 | |||||||||
REF6141 | 4.096 | |||||||||
REF6145 | 4.5 | |||||||||
REF6150 | 5 | |||||||||
POWER SUPPLY | ||||||||||
ICC | Supply current | REF6125, REF6130, REF6133, REF6141 | Active mode, VEN = 5 V | TA = 25°C | 0.82 | 0.90 | mA | |||
TA = –40°C to +125°C | 1.1 | |||||||||
REF6145, REF6150 | Active mode, VEN = 5 V | TA = 25°C | 0.83 | 0.95 | ||||||
TA = –40°C to +125°C | 1.15 | |||||||||
Shutdown mode, VEN = 0 V | TA = 25°C | 1 | 3 | µA | ||||||
TA = –40°C to +125°C | 15 | |||||||||
Enable pin voltage | Voltage reference in active mode (EN = 1) | 1.6 | V | |||||||
Voltage reference in shutdown mode (EN = 0) | 0.6 | |||||||||
Enable pin current | VEN = 5 V | 100 | 150 | nA | ||||||
Dropout voltage | REF6125 | IL = 0 mA | 500 | 500 | mV | |||||
IL = 4 mA | 600 | |||||||||
REF6130, REF6133, REF6141 | IL = 0 mA | 50 | 250 | |||||||
IL = 4 mA | 600 | |||||||||
REF6145 | IL = 0 mA | 50 | 250 | |||||||
IL = 3.5 mA | 600 | |||||||||
REF6150 | IL = 0 mA | 100 | 300 | |||||||
IL = 3 mA | 400 |
VIN = VOUT + 600 mV, | ||
IL = 0 mA to 4 mA |
VOUT + 0.25 V ≤ VIN ≤ 5.5 V |
Load current = ±1 mA |
REF6150 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 100.5 dB, THD = –125.9 dB |
REF6150 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 99.2 dB, THD = –119.4 dB |
REF6141 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 99 dB, THD = –123.6 dB |
REF6125 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 95.4 dB, THD = –124 dB |
REF6125 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 94.0 dB, THD = –119.3 dB |
REF6150 driving REF pin of ADS8881 operating at 1 MSPS, | ||
negative full-scale input to ADS8881 |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 1 MSPS |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 100 kSPS |
1 LSB = 19.07 µV, with ADS8881 at 1 MSPS |
VIN = VOUT + 600 mV, | ||
IL = 0 mA to 4 mA |
Graph obtained by design simulation |
Load current = ±3 mA |
REF6150 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 100.4 dB, THD = –123.9 dB |
REF6141 driving REF pin of ADS8881, | ||
fIN = 1 kHz, SNR = 99 dB, THD = –124.4 dB |
REF6141 driving REF pin of ADS8881, | ||
fIN = 10 kHz, SNR = 97.2 dB, THD = –119.7 dB |
REF6125 driving REF pin of ADS8881, | ||
fIN = 2 kHz, SNR = 95.4 dB, THD = –123.5 dB |
REF6150 driving REF pin of ADS8881 operating at 1 MSPS, | ||
positive full-scale input to ADS8881 |
REF6150 driving REF pin of ADS8881 operating at 1 MSPS, | ||
AINP = AINN = VREF / 2 for ADS8881 |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 500 kSPS |
AINP = AINN = VREF / 2 for ADS8881, | ||
sampling rate = 20 kSPS |