JAJSK31G October 2020 – September 2023 REF70
PRODMIX
A detailed design procedure is based on a design example. For this design example, use the parameters listed in Table 10-1 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 5.5 V |
Output voltage VOUT | 2.5 V |
REF7025 input capacitor | 10-µF |
REF7025 output capacitor | 10-µF |