JAJSK31G October 2020 – September 2023 REF70
PRODMIX
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | FKH | DGK | ||
EN | 1 | 1 | Input | Device enable control. Low level input disables the reference output and device enters shutdown mode. Device can be enabled by driving voltage > 1.6V. If the pin is left floating, the internal pull up will enable the device. |
VIN | 2 | 2 | Power | Input supply voltage connection. Connect a minimum 0.1-μF decoupling capacitor to ground for the best performance. |
GND | 3 | 3 | Ground | Ground connection. |
GND | 4 | 4 | Ground | Ground connection. |
GND | 5 | 5 | Ground | Ground connection |
OUTS | 6 | 6 | Input | Reference voltage output sense connection. |
OUTF | 7 | 7 | Output | Reference voltage output force connection. Connect a output capacitor between 1-μF to 100-μF for the best performance. |
GND | 8 | 8 | Ground | Ground connection. |