JAJSK31G October 2020 – September 2023 REF70
PRODMIX
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ACCURACY AND DRIFT | |||||||
Output voltage accuracy | TA = 25°C | –0.025 | 0.025 | % | |||
Output voltage temperature coefficient | –40°C ≤ TA ≤ 125°C | 2 | ppm/℃ | ||||
LINE AND LOAD REGULATION | |||||||
ΔVO / ΔVIN | Line regulation | VOUT + VDO ≤ VIN ≤ 18 V | 4 | ppm/V | |||
VOUT + VDO ≤ VIN ≤ 18 V, –40°C ≤ TA ≤ 125°C | 30 | ||||||
ΔVO / ΔIL | Load regulation | IL = 0 mA to 10mA, VIN = VOUT + VDO | 5 | ppm/mA | |||
IL = 0 mA to 10mA, VIN = VOUT + VDO, –40°C ≤ TA ≤ 125°C | 10 | ||||||
IL = 0 mA to –10mA, VIN = VOUT + VDO | 5 | ||||||
IL = 0 mA to –10mA, VIN = VOUT + VDO, –40°C ≤ TA ≤ 125°C | 15 | ||||||
NOISE | |||||||
enp-p | Low frequency noise | ƒ = 0.1 Hz to 10 Hz | 0.23 | ppmp-p | |||
en | Output voltage noise | ƒ = 10 Hz to 1 kHz | 0.35 | ppmrms | |||
HYSTERESIS AND LONG-TERM STABILITY | |||||||
Long-term stability | 0 to 250h at 35°C - FKH package | 15 | ppm | ||||
0 to 1000h at 35°C - FKH package | 35 | ||||||
Output voltage hysteresis (cycle 1) | 25°C, –40°C, 125°C, 25°C – FKH package | 180 | ppm | ||||
25°C, –40°C, 85°C, 25°C – FKH package | 100 | ||||||
25°C, 0°C, 70°C, 25°C – FKH package | 40 | ||||||
TURN ON TIME | |||||||
tON | Turn-on time | 0.1% settling, COUT = 1µF | 0.5 | ms | |||
CAPACITIVE LOAD | |||||||
CIN | Stable input capacitor range | –40℃ ≤ TA ≤ 125℃ | 0.1 | µF | |||
COUT | Stable output capacitor range (1) | –40℃ ≤ TA ≤ 125℃ | 1 | 100 | µF | ||
POWER SUPPLY | |||||||
VIN | Input voltage | VOUT + VDO | 18 | V | |||
IQ | Quiescent current | TA = 25°C | Active mode | 4 | 6 | mA | |
–40°C ≤ TA ≤ 125°C | 6.5 | mA | |||||
TA = 25°C | Shutdown mode | 5 | 10 | uA | |||
–40°C ≤ TA ≤ 125°C | 12 | uA | |||||
VEN | Enable pin voltage | Active mode (EN=1) | 1.6 | V | |||
Shutdown mode (EN=0) | 0.5 | V | |||||
IEN | Enable pin current | VIN = VEN = 18V | 3.2 | 4 | uA | ||
VIN = VEN = 18V, –40°C ≤ TA ≤ 125°C | 5 | uA | |||||
VDO | Dropout voltage | IL = 5mA, –40°C ≤ TA ≤ 125°C | 250 | mV | |||
IL = 10mA, –40°C ≤ TA ≤ 125°C | 400 | mV | |||||
ISC | Short circuit current | VOUT = 0V | 25 | mA |