JAJSS97 December 2023 RES11A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Noise in resistors can be evaluated in two separate regions: low-frequency flicker noise and wideband thermal noise. Flicker, or 1/f noise, is extremely important for systems that require signal gain at frequencies less than 100 Hz. Thermal noise typically dominates in the region greater than 1 kHz, and increases as resistor magnitude increases. Noise is modeled as a voltage source in series with the resistor.
For a resistive divider such as the RES11A, the thermal noise as measured at the center tap of two resistors, RIN and RG, is equivalent to the thermal noise of a resistor with value RIN || RG:
where:
As an example, for the RES11A40 at 25°C: