JAJSS97 December 2023 RES11A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ratio of a given RES11A device dictates the maximum differential voltage rating for the resistor dividers of the device. See the Absolute Maximum Ratings and Recommended Operating Conditions for device-specific values under transient and sustained bias conditions, respectively. See Figure 8-12 for approximate values, assuming RθJA = 156.2°C/W and that both dividers are biased to the same dc voltage at the same time. Keep TJ less than the absolute maximum rating of 150°C.