SPNS155I September 2009 – June 2015 SM470R1B1M-HT
PRODUCTION DATA.
CHARACTERISTICS(1) | DEVICE DESCRIPTION SM470R1B1M | COMMENTS |
---|---|---|
MEMORY | ||
For the number of memory selects on this device, see Table 8-5, SM470R1B1M Memory Selection Assignment. | ||
INTERNAL MEMORY | Pipeline/non-pipeline 1MB flash 64KB SRAM MSM JTAG security module |
Flash is pipeline-capable. The B1M RAM is implemented in one 64K array selected by two memory-select signals (see Table 8-5, SM470R1B1M Memory Selection Assignment ). |
PERIPHERALS | ||
For the device-specific interrupt priority configurations, see Table 8-2, Interrupt Priority. And for the 1K peripheral address ranges and their peripheral selects, see Table 8-7, B1M Peripherals, System Module, and Flash Base Addresses. | ||
CLOCK | ZPLL | Zero-pin PLL has no external loop filter pins. |
Expansion bus | EBM | Expansion bus module with 42 pins. Supports 8- and 16-bit memories. See Table 8-3 for details. |
GENERAL-PURPOSE I/Os | 46 I/O | Port A has 8 external pins. Port B has only 1 external pin. Port C has 5 external pins. Port D has 6 external pins. Ports E, F, and G each have 8 external pins. Port H has 2 external pins. |
ECP | Yes | |
SCI | 3 (3 pin) | |
CAN (HECC and/or SCC) | 2 HECC | Two HECC |
SPI (5-pin, 4-pin, or 3-pin) | 2 (5 pin) | |
I2C | 5 | |
HET with XOR share | 12 I/O | The high-resolution (HR) SHARE feature allows even-numbered HR pins to share the next higher odd-numbered HR pin structures. This HR sharing is independent of whether or not the odd pin is available externally. If an odd pin is available externally and shared, then the odd pin can only be used as a general-purpose I/O. For more information on HR SHARE, see the TMS470R1x High-End Timer (HET) Reference Guide (SPNU199). |
HET RAM | 64-instruction capacity | |
MibADC | 10-bit, 12-channel 64-word FIFO |
Both the logic and registers for a full 16-channel MibADC are present. |
CORE VOLTAGE | 1.8 V | |
I/O VOLTAGE | 3.3 V | |
PINS | 84 or 144 | |
PACKAGES | HFQ, HKP, or PGE |