SNOSBA2B July 2011 – May 2015 SM74101
PRODUCTION DATA.
A Low ESR/ESL capacitor must be connected close to the IC and between the VCC and VEE pins to support high peak currents being drawn from VCC during turn-on of the MOSFET. Also, if either channel is not being used, the respective input pin (IN or INB) should be connected to either VEE or VCC to avoid spurious output signals.