SGUS034F February 2001 – June 2015 SMJ320VC33
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Though an internal ESD and CMOS latchup protection diode exists between CVDD and DVDD, it should not be considered a current-carrying device on power up. Use an external Schottky diode to prevent CVDD from exceeding DVDD by more than 0.7 V. The effect of this diode during power up is that if CVDD is powered up first, DVDD follows by one diode drop even when the DVDD supply is not active.
Typical systems using LDOs of the same family type for both DVDD and CVDD track each other during power up. In most cases, this is acceptable; but if a high-impedance pin state is required on power up, the SHZ pin can be used to asynchronously disable all outputs. RESET should not be used in this case because some signals require an active clock for RESET to have an effect and the clock may not yet be active. The internal core logic becomes functional at approximately 0.8 V while the external pin IO becomes active at about 1.5 V.