デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These TTL hex buffers and drivers feature high-voltage open-collector outputs for interfacing with high-level circuits (such as MOS) or for driving high-current loads (such as lamps or relays), and also are characterized for use as buffers for driving TTL inputs. The SN5407 and SN7407 devices have minimum breakdown voltages of 30 V, and the SN5417 and SN7417 devices have minimum breakdown voltages of 15 V. The maximum sink current is 30 mA for the SN5407 and SN5417 devices and 40 mA for the SN7407 and SN7417 devices.
These devices perform the Boolean function Y = A in positive logic.
These circuits are completely compatible with most TTL families. Inputs are diode clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 145 mW, and average propagation delay time is 14 ns.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx407J, SNx417J |
CDIP (14) | 19.56 mm × 6.92 mm |
SN74x7D | SOIC (14) | 8.65 mm × 3.91 mm |
SN74x7N | PDIP (14) | 19.30 mm × 6.35 mm |
SNJ5407FK | LCCC (20) | 8.89 mm × 8.89 mm |
SNJ5407W | CFP (14) | 9.21 mm × 5.97 mm |
Changes from G Revision (May 2004) to H Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, PDIP, CDIP, CFP | LCCC | ||
1A | 1 | 2 | I | Input 1 |
1Y | 2 | 3 | O | Output 1 |
2A | 3 | 4 | I | Input 2 |
2Y | 4 | 6 | O | Output 2 |
3A | 5 | 8 | I | Input 3 |
3Y | 6 | 9 | O | Output 3 |
4A | 9 | 13 | I | Input 4 |
4Y | 8 | 12 | O | Output 4 |
5A | 11 | 16 | I | Input 5 |
5Y | 10 | 14 | O | Output 5 |
6A | 13 | 19 | I | Input 6 |
6Y | 12 | 18 | O | Output 6 |
GND | 7 | 10 | — | Ground Pin |
NC | — | 1, 5, 7, 11, 15, 17 | — | No Connect |
VCC | 14 | 20 | — | Power Pin |