JAJSV39G August 1995 – July 2024 SN54AC74 , SN74AC74
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A low level at the preset (PRE) or clear (CLR) input sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup-time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at D can be changed without affecting the levels at the outputs.