SCAS531D August 1995 – July 2024 SN54ACT11 , SN74ACT11
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The 'ACT11 devices contain three independent 3-input AND gates. These devices perform the Boolean function Y = A • B • C or Y = A + B + C in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4ACT11 | DB (SSOP, 14) | 6.2mm x 7.8mm | 6.2mm x 5.3mm |
D (SOIC, 14) | 8.65mm x 6mm | 8.65 mm x 3.9mm | |
N (PDIP, 14) | 19.3mm x 9.4mm | 19.3mm x 6.3 mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5mm x 4.4mm | |
W (CFP , 14) | 9.21mm x 9mm | 9.21mm x 6.28mm | |
FK, (LCCC , 14) | 8.9mm x 8.9mm | 8.9mm x 8.9mm |