SCLS244J October   1995  – December 2014 SN54AHC574 , SN74AHC574

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Timing Requirements, VCC = 3.3 V ± 0.3 V
    7. 7.7  Timing Requirements, VCC = 5 V ± 0.5 V
    8. 7.8  Switching Characteristics, VCC = 3.3 V ± 0.3 V
    9. 7.9  Switching Characteristics, VCC = 5 V ± 0.5 V
    10. 7.10 Noise Characteristics
    11. 7.11 Operating Characteristics
    12. 7.12 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • W|20
  • J|20
  • FK|20
サーマルパッド・メカニカル・データ
発注情報

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage range –0.5 7 V
VI Input voltage range(2) –0.5 7 V
VO Output voltage range(2) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –20 mA
IOK Output clamp current VO < 0 or VO > VCC ±20 mA
IO Continuous output current VO = 0 to VCC ±25 mA
Continuous current through VCC or GND ±75 mA
Tstg Storage temperature range –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output voltage ratings may be exceeded if the input and output current ratings are observed.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 2000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) 1000
Machine Model (MM) 200
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
SN54AHC574 SN74AHC574 UNIT
MIN MAX MIN MAX
VCC Supply voltage 2 5.5 2 5.5 V
VIH High-level input voltage VCC = 2 V 1.5 1.5 V
VCC = 3 V 2.1 2.1
VCC = 5.5 V 3.85 3.85
VIL Low-level Input voltage VCC = 2 V 0.5 0.5 V
VCC = 3 V 0.9 0.9
VCC = 5.5 V 1.65 1.65
VI Input voltage 0 5.5 0 5.5 V
VO Output voltage 0 VCC 0 VCC V
IOH High-level output current VCC = 2 V –50 –50 µA
VCC = 3.3 V ± 0.3 V –4 –4 mA
VCC = 5 V ± 0.5 V –8 –8
IOL Low-level output current VCC = 2 V 50 50 µA
VCC = 3.3 V ± 0.3 V 4 4 mA
VCC = 5 V ± 0.5 V 8 8
Δt/Δv Input transition rise or fall rate VCC = 3.3 V ± 0.3 V 100 100 ns/V
VCC = 5 V ± 0.5 V 20 20
TA Operating free-air temperature –55 125 –40 125 °C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs (SCBA004).

7.4 Thermal Information

THERMAL METRIC(1) SN74AHC574 UNIT
DB DGV DW N NS PW
20 PINS
RθJA Junction-to-ambient thermal resistance 97.9 117.2 79.4 53.3 79.2 103.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 59.6 32.7 45.7 40.0 45.7 37.8
RθJB Junction-to-board thermal resistance 53.1 58.7 46.9 34.2 46.8 54.3
ψJT Junction-to-top characterization parameter 21.3 1.15 18.7 26.4 19.3 2.9
ψJB Junction-to-board characterization parameter 52.7 58.0 46.5 34.1 46.4 53.8
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report (SPRA953).

7.5 Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C SN54AHC574 SN74AHC574 UNIT
–40°C to 85°C –40°C to 85°C –40°C to 125°C
MIN TYP MAX MIN MAX MIN MAX MIN MAX
VOH IOH = –50 µA 2 V 1.9 2 1.9 1.9 1.9 V
3 V 2.9 3 2.9 2.9 2.9
4.5 V 4.4 4.5 4.4 4.4 4.4
IOH = –4 mA 3 V 2.58 2.48 2.48 2.48
IOH = –8 mA 4.5 V 3.94 3.8 3.8 3.8
VOL IOL = 50 µA 2 V 0.1 0.1 0.1 0.1 V
3 V 0.1 0.1 0.1 0.1
4.5 V 0.1 0.1 0.1 0.1
IOH = 4 mA 3 V 0.36 0.5 0.44 0.44
IOH = 8 mA 4.5 V 0.36 0.5 0.44 0.44
II VI = 5.5 V or GND 0 V to
5.5 V
±0.1 ±1(1) ±1 ±1 µA
IOZ(2) VO = VCC or GND
VI (OE) = VIL or VIH
5.5 V ±0.25 ±2.5 ±2.5 ±2.5 µA
ICC VI = VCC or GND, IO = 0 5.5 V 4 40 40 40 µA
Ci VI = VCC or GND 5 V 3 10 10 10 pF
CO VO = VCC or GND 5 V 3 pF
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested at VCC = 0 V.
(2) For input and output pins, IOZ includes the input leakage current.

7.6 Timing Requirements, VCC = 3.3 V ± 0.3 V

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER TA = 25°C SN54AHC574 SN74AHC574 UNIT
–40°C to 85°C –40°C to 85°C –40°C to 125°C
MIN MAX MIN MAX MIN MAX MIN MAX
tw Pulse duration, CLK high or low 5 5 5 5.5 ns
tsu Setup time, data before CLK↑ 3.5 3.5 3.5 4 ns
th Hold time, data after CLK↑ 1.5 1.5 1.5 2 ns

7.7 Timing Requirements, VCC = 5 V ± 0.5 V

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER TA = 25°C SN54AHC574 SN74AHC574 UNIT
–40°C to 85°C –40°C to 85°C –40°C to 125°C
MIN MAX MIN MAX MIN MAX MIN MAX
tw Pulse duration, CLK high or low 5 5 5 5.5 ns
tsu Setup time, data before CLK↑ 3 3 3 3.5 ns
th Hold time, data after CLK↑ 1.5 1.5 1.5 2 ns

7.8 Switching Characteristics, VCC = 3.3 V ± 0.3 V

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TA = 25°C SN54AHC574 SN74AHC574 UNIT
–40°C to 85°C –40°C to 85°C –40°C to 125°C
MIN TYP MAX MIN MAX MIN MAX MIN MAX
fMAX CL = 15 pF 80(1) 125(1) 65(1) 65 65 MHz
CL = 50 pF 50 75 45 45 45
tPLH CLK Q CL = 15 pF 8.5(1) 13.2(1) 1(1) 15.5(1) 1 15.5 1 17 ns
tPHL 8.5(1) 13.2(1) 1(1) 15.5(1) 1 15.5 1 17
tPZH OE Q CL = 15 pF 8.2(1) 12.8(1) 1(1) 15(1) 1 15 1 16 ns
tPZL 8.2(1) 12.8(1) 1(1) 15(1) 1 15 1 16
tPHZ OE Q CL = 15 pF 8.5(1) 13(1) 1(1) 15(1) 1 15 1 16 ns
tPLZ 8.5(1) 13(1) 1(1) 15(1) 1 15 1 16
tPLH CLK Q CL = 50 pF 11 16.7 1 19 1 19 1 20.5 ns
tPHL 11 16.7 1 19 1 19 1 20.5
tPZH OE Q CL = 50 pF 10.7 16.3 1 18.5 1 18.5 1 19.5 ns
tPZL 10.7 16.3 1 18.5 1 18.5 1 19.5
tPHZ OE Q CL = 50 pF 11 15 1 17 1 17 1 18 ns
tPLZ 11 15 1 17 1 17 1 18
tsk(o) CL = 50 pF 1.5(2) 1.5 ns
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.
(2) On products compliant to MIL-PRF-38535, this parameter does not apply.

7.9 Switching Characteristics, VCC = 5 V ± 0.5 V

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TA = 25°C SN54AHC574 SN74AHC574 UNIT
–40°C to 85°C –40°C to 85°C –40°C to 125°C
MIN TYP MAX MIN MAX MIN MAX MIN MAX
fMAX CL = 15 pF 130(1) 180(1) 110(1) 110 110 MHz
CL = 50 pF 85 115 75 75 75
tPLH CLK Q CL = 15 pF 5.6(1) 8.6(1) 1(1) 10(1) 1 10 1 11 ns
tPHL 5.6(1) 8.6(1) 1(1) 10(1) 1 10 1 11
tPZH OE Q CL = 15 pF 5.9(1) 9(1) 1(1) 10.5(1) 1 10.5 1 11.5 ns
tPZL 5.9(1) 9(1) 1(1) 10.5(1) 1 10.5 1 11.5
tPHZ OE Q CL = 15 pF 5.5(1) 9(1) 1(1) 10.5(1) 1 10.5 1 11.5 ns
tPLZ 5.5(1) 9(1) 1(1) 10.5(1) 1 10.5 1 11.5
tPLH CLK Q CL = 50 pF 7.1 10.6 1 12 1 12 1 13 ns
tPHL 7.1 10.6 1 12 1 12 1 13
tPZH OE Q CL = 50 pF 7.4 11 1 12.5 1 12.5 1 13.5 ns
tPZL 7.4 11 1 12.5 1 12.5 1 13.5
tPHZ OE Q CL = 50 pF 7.1 10.1 1 11.5 1 11.5 1 12.5 ns
tPLZ 7.1 10.1 1 11.5 1 11.5 1 12.5
tsk(o) CL = 50 pF 1(2) 1 1 ns
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.
(2) On products compliant to MIL-PRF-38535, this parameter does not apply.

7.10 Noise Characteristics

VCC = 5 V, CL = 50 pF, TA = 25°C(1)
PARAMETER SN74AHC574 UNIT
MIN MAX
VOL(P) Quiet output, maximum dynamic VOL 0.8 V
VOL(V) Quiet output, minimum dynamic VOL –0.8 V
VOH(V) Quiet output, minimum dynamic VOH 4.2 V
VIH(D) High-level dynamic input voltage 3.5 V
VIL(D) Low-level dynamic input voltage 1.5 V
(1) Characteristics are for surface-mount packages only.

7.11 Operating Characteristics

VCC = 5 V, TA = 25°C
PARAMETER TEST CONDITIONS TYP UNIT
Cpd Power dissipation capacitance No load, f = 1 MHz 28 pF

7.12 Typical Characteristics

D001_SCLS244.gifFigure 1. TPD vs Temperature
D002_SCLS244.gifFigure 2. TPD vs VCC at 25°C