JAJSP67T October 1995 – October 2023 SN54AHCT14 , SN74AHCT14
PRODUCTION DATA
PARAMETER | SN74AHCT14 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOL(P) | Quiet output, maximum dynamic VOL | 0.9 | V | |||
VOL(V) | Quiet output, minimum dynamic VOL | –0.7 | V | |||
VOH(V) | Quiet output, minimum dynamic VOH | 4.3 | V | |||
VIH(D) | High-level dynamic input voltage | 2.1 | V | |||
VIL(D) | Low-level dynamic input voltage | 0.5 | V |