JAJSU78Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Recommended Operating Conditions table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1μF bypass capacitor is recommended. If there are multiple VCC pins, 0.01μF or 0.022μF is recommended for each power pin. It is acceptable to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1μF and 1μF are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.