JAJSMK6F March 1984 – April 2021 SN54HC126 , SN74HC126
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in #CLAMPDIODESIMG.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.