SCLS115G December 1982 – September 2015 SN54HC164 , SN74HC164
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SNx4HC164 is an 8-bit shift register that can be used as a deserializer in order to reduce the number of GPIO's needed when driving multiple LED's. In order to correctly display the proper output in the LED's a sink MOSFET was added to prevent the LED's from lighting up until the correct data or the proper clock signal has been achieved.
Ensure that the incoming clock rising edge meets the criteria in Recommended Operating Conditions.
Ensure that input and output voltages do not exceed ratings in Absolute Maximum Ratings.
Input voltage threshold information can be found in Recommended Operating Conditions.
Detailed timing requirements can be found in Timing Requirements, TA = 25°C.