JAJSO56E December 1982 – February 2022 SN54HC166 , SN74HC166
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
tpd is the maximum between tPLH and tPHL
A. CL includes probe and jig capacitance.
B. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following charactersitics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
C. For clock inputs, fmax is measured when the input duty cycle is 50%
D. The outputs are measured one at a time with one input transition per measurement.