JAJSO61F December 1982 – February 2022 SN54HC4020 , SN74HC4020
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tt < 6 ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.