JAJSNS8F March 1984 – July 2022 SN54HC540 , SN74HC540
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 7 | V | |
| IIK | Input clamp current(2) | VI < 0 or VI > VCC | ±20 | mA | |
| IOK | Output clamp current(2) | VO < 0 or VO > VCC | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
| Continuous current through VCC or GND | ±70 | mA | |||
| TJ | Junction temperature | 150 | ℃ | ||
| Tstg | Storage temperature range | –65 | 150 | ℃ | |
| Lead temperature (Soldering 10s) (SOIC - Lead Tips Only) | 300 | ℃ | |||