JAJSNS8F March 1984 – July 2022 SN54HC540 , SN74HC540
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These octal buffers and line drivers feature the performance of the popular ’HC240 series and offer a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.
The 3-state control gate is a 2-input NOR. If either output-enable (OE1 or OE2) input is high, all eight outputs are in the high-impedance state. The ’HC540 devices provide inverted data at the outputs.