JAJSN44J December 1982 – October 2021 SN54HC595 , SN74HC595
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54HC595 | SN74HC595 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | VI = VIH or VIL | IOH = –20 μA | 2 V | 1.9 | 1.998 | 1.9 | 1.9 | V | |||
| 4.5 V | 4.4 | 4.499 | 4.4 | 4.4 | |||||||
| 6 V | 5.9 | 5.999 | 5.9 | 5.9 | |||||||
| QH′, IOH = –4 mA | 4.5 V | 3.98 | 4.3 | 3.7 | 3.84 | ||||||
| QA – QH, IOH = –6 mA | 3.98 | 4.3 | 3.7 | 3.84 | |||||||
| QH′, IOH = −5.2 mA | 6 V | 5.48 | 5.8 | 5.2 | 5.34 | ||||||
| QA – QH, IOH = –7.8 mA | 5.48 | 5.8 | 5.2 | 5.34 | |||||||
| VOL | VI = VIH or VIL | IOL = 20 μA | 2 V | 0.002 | 0.1 | 0.1 | 0.1 | V | |||
| 4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
| 6 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
| QH′, IOL = 4 mA | 4.5 V | 0.17 | 0.26 | 0.4 | 0.33 | ||||||
| QA – QH, IOL = 6 mA | 0.17 | 0.26 | 0.4 | 0.33 | |||||||
| QH′, IOL = 5.2 mA | 6 V | 0.15 | 0.26 | 0.4 | 0.33 | ||||||
| QA – QH, IOL = 7.8 mA | 0.15 | 0.26 | 0.4 | 0.33 | |||||||
| II | VI = VCC or 0 | 6 V | ±0.1 | ±100 | ±1000 | ±1000 | nA | ||||
| IOZ | VO = VCC or 0, QA – QH | 6 V | ±0.01 | ±0.5 | ±10 | ±5 | µA | ||||
| ICC | VI = VCC or 0, IO = 0 | 6 V | 8 | 160 | 80 | µA | |||||
| Ci | 2 V to 6 V | 3 | 10 | 10 | 10 | pF | |||||