JAJSN44J December 1982 – October 2021 SN54HC595 , SN74HC595
PRODUCTION DATA
D, N, NS, J, DB, or PW
Package
FK Package| PIN | I/O(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOIC, PDIP, SO, CDIP, SSOP, or TSSOP | LCCC | ||
| GND | 8 | 10 | — | Ground Pin |
| OE | 13 | 17 | I | Output Enable |
| QA | 15 | 19 | O | QA Output |
| QB | 1 | 2 | O | QB Output |
| QC | 2 | 3 | O | QC Output |
| QD | 3 | 4 | O | QD Output |
| QE | 4 | 5 | O | QE Output |
| QF | 5 | 7 | O | QF Output |
| QG | 6 | 8 | O | QG Output |
| QH | 7 | 9 | O | QH Output |
| QH' | 9 | 12 | O | QH' Output |
| RCLK | 12 | 14 | I | RCLK Input |
| SER | 14 | 18 | I | SER Input |
| SRCLK | 11 | 14 | I | SRCLK Input |
| SRCLR | 10 | 13 | I | SRCLR Input |
| NC | — | 1 | — | No Connection |
| 16 | ||||
| 11 | ||||
| 16 | ||||
| VCC | — | 20 | — | Power Pin |