JAJSN44J December 1982 – October 2021 SN54HC595 , SN74HC595
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | SN54HC595 | SN74HC595 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
| fmax | 50 pF | 2 V | 6 | 26 | 4.2 | 5 | MHz | |||||
| 4.5 V | 31 | 38 | 21 | 25 | ||||||||
| 6 V | 36 | 42 | 25 | 29 | ||||||||
| tpd | SRCLK | QH′ | 50 pF | 2 V | 50 | 160 | 240 | 200 | ns | |||
| 4.5 V | 17 | 32 | 48 | 40 | ||||||||
| 6 V | 14 | 27 | 41 | 34 | ||||||||
| RCLK | QA – QH | 50 pF | 2 V | 50 | 150 | 225 | 187 | |||||
| 4.5 V | 17 | 30 | 45 | 37 | ||||||||
| 6 V | 14 | 26 | 38 | 32 | ||||||||
| tPHL | SRCLR | QH′ | 50 pF | 2 V | 51 | 175 | 261 | 219 | ns | |||
| 4.5 V | 18 | 35 | 52 | 44 | ||||||||
| 6 V | 15 | 30 | 44 | 37 | ||||||||
| ten | OE | QA – QH | 50 pF | 2 V | 40 | 150 | 255 | 187 | ns | |||
| 4.5 V | 15 | 30 | 45 | 37 | ||||||||
| 6 V | 13 | 26 | 38 | 32 | ||||||||
| tdis | OE | QA – QH | 50 pF | 2 V | 42 | 200 | 300 | 250 | ns | |||
| 4.5 V | 23 | 40 | 60 | 50 | ||||||||
| 6 V | 20 | 34 | 51 | 43 | ||||||||
| tt | QA – QH | 50 pF | 2 V | 28 | 60 | 90 | 75 | ns | ||||
| 4.5 V | 8 | 12 | 18 | 15 | ||||||||
| 6 V | 6 | 10 | 15 | 13 | ||||||||
| QH′ | 50 pF | 2 V | 28 | 75 | 110 | 95 | ||||||
| 4.5 V | 8 | 15 | 22 | 19 | ||||||||
| 6 V | 6 | 13 | 19 | 16 | ||||||||
| tpd | RCLK | QA – QH | 150 pf | 2 V | 60 | 200 | 300 | 250 | ns | |||
| 4.5 V | 22 | 40 | 60 | 50 | ||||||||
| 6 V | 19 | 34 | 51 | 43 | ||||||||
| ten | OE | QA – QH | 150 pf | 2 V | 70 | 200 | 298 | 250 | ns | |||
| 4.5 V | 23 | 40 | 60 | 50 | ||||||||
| 6 V | 19 | 34 | 51 | 43 | ||||||||
| tt | QA – QH | 150 pf | 2 V | 45 | 210 | 315 | 265 | ns | ||||
| 4.5 V | 17 | 42 | 63 | 53 | ||||||||
| 6 V | 13 | 36 | 53 | 45 | ||||||||