JAJSP51E January 1996 – September 2022 SN54HC640 , SN74HC640
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
tpd is the maximum between tPLH and tPHL
tt is the maximum between tTLH and tTHL
tdisis the maximum between tPLZ and tPHZ
ten is the maximum between tPZL and tPZH
A. CL includes probe and test-fixture capacitance.
B. Waveform 1 is for an output with
internal conditions such that the output is low except when disabled by the output
control.
Waveform 2 is for an output with internal
conditions such that the output is high except when disabled by the output
control.
C. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
D. The outputs are measured one at a time with one input transition per measurement.