JAJSMD1F December 1982 – June 2021 SN54HC74 , SN74HC74
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output will decrease the output voltage as specified by the VOH specification in the GUID-B11D1586-D1E1-4042-9D17-D5500C669E34.html#GUID-B11D1586-D1E1-4042-9D17-D5500C669E34. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the GUID-B11D1586-D1E1-4042-9D17-D5500C669E34.html#GUID-B11D1586-D1E1-4042-9D17-D5500C669E34.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to GUID-3D0BECD5-0AC1-4267-A5D9-6EAF1344C0B1.html#GUID-3D0BECD5-0AC1-4267-A5D9-6EAF1344C0B1 for additional information regarding the outputs for this device.