SDLS146B October 1976 – September 2016 SN54LS245 , SN74LS245
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The power supply can be any voltage between the minimum and maximum supply voltage rating located in Recommended Operating Conditions. Each VCC pin must have a good bypass capacitor to prevent power disturbance. For devices with a single supply, TI recommends a 0.1-µF bypass capacitor. If there are multiple VCC pins, TI recommends a 0.01-µF or 0.022-µF bypass capacitors for each power pin. It is acceptable to parallel multiple bypass capacitors to reject different frequencies of noise. Two bypass capacitors of value 0.1 µF and 1 µF are commonly used in parallel. For best results, install the bypass capacitor(s) as close to the power pin as possible.