JAJSUL0P January 1993 – May 2024 SN54LVC257A , SN74LVC257A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | SN54LVC257A | SN74LVC257A | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V | VCC – 0.2 | V | ||||||
IOH = –100 μA | 2.7 V to 3.6 V | VCC – 0.2 | ||||||||
IOH = –4 mA | 1.65 V | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.7 | ||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | |||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V | 0.2 | V | ||||||
2.7 V to 3.6 V | 0.2 | |||||||||
IOL = 4 mA | 1.65 V | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.7 | ||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 3.6 V | ±5 | ±5 | μA | |||||
IOZ | VO = VCC or GND | 3.6 V | ±15 | ±10 | μA | |||||
ICC | VI = VCC or GND, | IO = 0 | 3.6 V | 10 | 10 | μA | ||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | 500 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 5 | 5 | pF | |||||
Co | VO = VCC or GND | 3.3 V | 5 | 5 | pF |