SCAS298N January 1993 – June 2014 SN54LVC541A , SN74LVC541A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN54LVC541A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC541A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC541A | SSOP (20) | 7.20 mm × 5.30 mm |
TVSOP (20) | 5.00 mm × 4.40 mm | |
VQFN (20) | 4.50 mm × 3.50 mm | |
SOIC (20) | 12.80 mm × 7.50 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm |