The SNx4LS24x, SNx4S24x octal buffers and line drivers are designed specifically to improve both the performance and density of three-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The designer has a choice of selected combinations of inverting and non-inverting outputs, symmetrical, active-low output-control (G) inputs, and complementary output-control (G and G) inputs. These devices feature high fan-out, improved fan-in, and 400-mV noise margin. The SN74LS24x and SN74S24x devices can be used to drive terminated lines down to 133 Ω.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54LS24x, SN54S24x |
CDIP (20) – J | 24.20 mm × 6.92 mm |
CFP (20) – W | 7.02 mm × 13.72 mm | |
LCCC (20) – FK | 8.89 mm × 8.89 mm | |
SN74LS240, SN74LS244 |
SSOP (20) – DB | 7.20 mm × 5.30 mm |
SN74LS24x, SN74S24x |
SOIC (20) – DW | 12.80 mm × 7.50 mm |
PDIP (20) – N | 24.33 mm × 6.35 mm | |
SN74LS24x | SOP (20) – NS | 7.80 mm × 12.60 mm |
Changes from C Revision (May 2010) to D Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1G | I | Channel 1 output enable |
2 | 1A1 | I | Channel 1, A side 1 |
3 | 2Y4 | O | Channel 2, Y side 4 |
4 | 1A2 | I | Channel 1, A side 2 |
5 | 2Y3 | O | Channel 2, Y side 3 |
6 | 1A3 | I | Channel 1, A side 3 |
7 | 2Y2 | O | Channel 2, Y side 2 |
8 | 1A4 | I | Channel 1, A side 4 |
9 | 2Y1 | O | Channel 2, Y side 1 |
10 | GND | — | Ground |
11 | 2A1 | I | Channel 2, A side 1 |
12 | 1Y4 | O | Channel 1, Y side 4 |
13 | 2A2 | I | Channel 2, A side 2 |
14 | 1Y3 | O | Channel 1, Y side 3 |
15 | 2A3 | I | Channel 2, A side 3 |
16 | 1Y2 | O | Channel 1, Y side 2 |
17 | 2A4 | I | Channel 2, A side 4 |
18 | 1Y1 | O | Channel 1, Y side 1 |
19 | 2G/2G(1) | I | Channel 2 output enable |
20 | VCC | — | Power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC(2) | 7 | V | ||
Input voltage, VI | SNx4LS24x | 7 | V | |
SNx4S24x | 5.5 | |||
Off-state output voltage | 5.5 | V | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
ALL PACKAGES | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 500 | V |
N PACKAGE | ||||
V(ESD) | Electrostatic discharge | Charged device model (CDM), per JEDEC specification JESD22-C101(2) | 500 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(1) | SN54xS24x | 4.5 | 5 | 5.5 | V |
SN74xS24x | 4.75 | 5 | 5.25 | |||
VIH | High-level input voltage | 2 | V | |||
VIL | Low-level input voltage | SN54LS24x | 0.7 | V | ||
SN54S24x, SN74xS24x | 0.8 | |||||
IOH | High-level output current | SN54xS24x | –12 | mA | ||
SN74xS24x | –15 | |||||
IOL | Low-level output current | SN54LS24x | 12 | mA | ||
SN54S24x | 48 | |||||
SN74LS24x | 24 | |||||
SN74S24x | 64 | |||||
External resistance between any input and VCC or ground (SNx4S24x only) | 40 | kΩ | ||||
TA | Operating free-air temperature(2) | SN54xS24x | –55 | 125 | °C | |
SN74xS24x | 0 | 70 |
THERMAL METRIC(1) | SN74LS240, SN74LS244 |
SN74LS24x, SN74S24x | SN74LS24x | UNIT | ||
---|---|---|---|---|---|---|
DB (SSOP) | DW (SOIC) | N (PDIP) | NS (SOP) | |||
20 PINS | 20 PINS | 20 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2)(3) | 94.3 | 90.3 | 50.6 | 76.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 55.9 | 45.5 | 37.4 | 42.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.5 | 48.1 | 31.5 | 44.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 21.3 | 19.4 | 24 | 19.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 49.1 | 47.6 | 31.4 | 43.7 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | VCC = MIN, II = –18 mA | –1.5 | V | ||||
Hysteresis (VT+ − VT−) |
VCC = MIN | 0.2 | 0.4 | V | |||
VOH | VCC = MIN, IOH = –3 mA, VIH = 2 V, VIL = MAX | 2.4 | 3.4 | V | |||
VCC = MIN, IOH = MAX, VIH = 2 V, VIL = 0.5 V | 2 | ||||||
VOL | VCC = MIN, VIL = MAX, VIH = 2 V | IOL = 12 mA, SN54LS24x | 0.4 | V | |||
IOL = 24 mA, SN74LS24x | 0.5 | ||||||
IOZH | VCC = MAX, VIL = MAX, VIH = 2 V, VO = 2.7 V | 20 | µA | ||||
IOZL | VCC = MAX, VIL = MAX, VIH = 2 V, VO = 0.4 V | –20 | µA | ||||
II | VCC = MAX, VI = 7 V | 0.1 | mA | ||||
IIH | VCC = MAX, VI = 2.7 V | 20 | µA | ||||
IIL | VCC = MAX, VIL = 0.4 V | –0.2 | mA | ||||
IOS(3) | VCC = MAX | –40 | –225 | mA | |||
ICC | VCC = MAX, output open | Outputs high | All | 17 | 27 | mA | |
Outputs low | SNx4LS240 | 26 | 44 | ||||
SNx4LS241, SNx4LS244 | 27 | 46 | |||||
Outputs disabled | SNx4LS240 | 29 | 50 | ||||
SNx4LS241, SNx4LS244 | 32 | 54 |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | VCC = MIN, II = –18 mA | –1.2 | V | ||||
Hysteresis (VT+ − VT−) |
VCC = MIN | 0.2 | 0.4 | V | |||
VOH | VCC = MIN, IOH = –1 mA, VIH = 2 V, VIL = 0.8 V, SN74S24x only | 2.7 | V | ||||
VCC = MIN, IOH = –3 mA, VIH = 2 V, VIL = 0.8 V | 2.4 | 3.4 | |||||
VCC = MIN, IOH = MAX, VIH = 2 V, VIL = 0.5 V | 2 | ||||||
VOL | VCC = MIN, VIL = MAX, VIH = 2 V, IOL = 0.8 V | 0.55 | V | ||||
IOZH | VCC = MAX, VIL = 0.8 V, VIH = 2 V, VO = 2.4 V | 50 | µA | ||||
IOZL | VCC = MAX, VIL = MAX, VIH = 2 V, VO = 0.5 V | –50 | µA | ||||
II | VCC = MAX, VI = 5.5 V | 1 | mA | ||||
IIH | VCC = MAX, VI = 2.7 V | 50 | µA | ||||
IIL | VCC = MAX, VIL = 0.5 V | Any A | –400 | µA | |||
Any G | –2 | mA | |||||
IOS(3) | VCC = MAX | –50 | –225 | mA | |||
ICC | VCC = MAX, output open | Outputs high | SN54S240 | 80 | 123 | mA | |
SN74S240 | 80 | 135 | |||||
SN54S241, SN54S244 | 95 | 147 | |||||
SN74S241, SN74S244 | 95 | 160 | |||||
Outputs low | SN54S240 | 100 | 145 | ||||
SN74S240 | 100 | 150 | |||||
SN54S241, SN54S244 | 120 | 170 | |||||
SN74S241, SN74S244 | 120 | 180 | |||||
Outputs disabled | SN54S240 | 100 | 145 | ||||
SN74S240 | 100 | 150 | |||||
SN54S241, SN54S244 | 120 | 170 | |||||
SN74S241, SN74S244 | 120 | 180 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | RL = 667 Ω, CL = 45 pF | SNx4LS240 | 9 | 14 | ns | |
SNx4LS241, SNx4LS244 | 12 | 18 | ||||
tPHL | RL = 667 Ω, CL = 45 pF | 12 | 18 | ns | ||
tPZL | RL = 667 Ω, CL = 45 pF | 20 | 30 | ns | ||
tPZH | RL = 667 Ω, CL = 45 pF | 15 | 23 | ns | ||
tPLZ | RL = 667 Ω, CL = 5 pF | 10 | 20 | ns | ||
tPHZ | RL = 667 Ω, CL = 5 pF | 15 | 25 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | RL = 90 Ω, CL = 50 pF | SNx4S240 | 4.5 | 7 | ns | |
SNx4S241, SNx4S244 | 6 | 9 | ||||
tPHL | RL = 90 Ω, CL = 50 pF | SNx4S240 | 4.5 | 7 | ns | |
SNx4S241, SNx4S244 | 6 | 9 | ||||
tPZL | RL = 90 Ω, CL = 50 pF | 10 | 15 | ns | ||
tPZH | RL = 90 Ω, CL = 50 pF | SNx4S240 | 6.5 | 10 | ns | |
SNx4S241, SNx4S244 | 8 | 12 | ||||
tPLZ | RL = 90 Ω, CL = 5 pF | 10 | 15 | ns | ||
tPHZ | RL = 90 Ω, CL = 5 pF | 6 | 9 | ns |
This device is organized as two 4-bit buffers and drivers with separate output-enable (G) inputs. When G is low, the device passes data from the A inputs to the Y outputs. When G is high, the outputs are in the high impedance state. Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V and 5-V system environment. To ensure the high-impedance state during power up or power down, G must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
The 3-state outputs can drive bus lines directly. All outputs can be put into high impedance mode through the G pin.
This device has PNP inputs which reduce dc loading on bus lines.
The bus inputs have built-in hysteresis that improves noise margins.
The SNx4LS24x and SNx4S24x devices can be used as inverting and non-inverting bus buffers for data line transmission and can isolate input to output by setting the G pin HIGH. Table 1, Table 2, and Table 3 list the function tables for all devices.
INPUTS | OUTPUTS | |
---|---|---|
G | A | Y |
L | L | H |
L | H | L |
H | X | Z |
CHANNEL 1 | CHANNEL 2 | ||||
---|---|---|---|---|---|
INPUTS | OUTPUT | INPUTS | OUTPUT | ||
1G | 1A | 1Y | 2G | 2A | 2Y |
L | L | L | H | L | L |
L | H | H | H | H | H |
H | X | Z | L | X | Z |
INPUTS | OUTPUTS | |
---|---|---|
G | A | Y |
L | L | L |
L | H | H |
H | X | Z |