JAJSS55 November 2023 SN54SC3T97-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VT+ | Positive-going input threshold voltage | 1.2 V to 1.3 V | 0.31 | 0.655 | 1.1 | V |
1.65 V to 2 V | 0.39 | 0.915 | 1.32 | |||
2.25 V to 2.75 V | 0.51 | 1.09 | 1.51 | |||
3 V to 3.6 V | 0.65 | 1.2 | 1.7 | |||
4.5 V to 5.5 V | 0.87 | 1.51 | 2.16 | |||
VT- | Negative-going input threshold voltage | 1.2 V to 1.3 V | 0.11 | 0.349 | 0.622 | V |
1.65 V to 2 V | 0.18 | 0.455 | 0.666 | |||
2.25 V to 2.75 V | 0.25 | 0.545 | 0.74 | |||
3 V to 3.6 V | 0.33 | 0.635 | 0.85 | |||
4.5 V to 5.5 V | 0.45 | 0.755 | 1.14 | |||
ΔVT | Hysteresis (VT+ − VT−) | 1.2 V to 1.3 V | 0.081 | 0.29 | 0.77 | V |
1.65 V to 2 V | 0.21 | 0.43 | 0.88 | |||
2.25 V to 2.75 V | 0.25 | 0.54 | 0.91 | |||
3 V to 3.6 V | 0.31 | 0.63 | 0.91 | |||
4.5 V to 5.5 V | 0.43 | 0.75 | 1.1 | |||
VOH | IOH = -50 µA | 1.2 V to 5.5 V | VCC-0.2 | V | ||
IOH= -50 μA | 1.65 V to 5.5 V | VCC-0.1 | ||||
IOH = -1 mA | 1.2 V | 0.8 | ||||
IOH = -2 mA | 1.65 V to 2 V | 1.21 | 1.7(1) | |||
IOH = -3 mA | 2.25 V to 2.75 V | 1.93 | 2.4(1) | |||
IOH = -5.5 mA | 3 V to 3.6 V | 2.49 | 3.08(1) | |||
IOH = -8 mA | 4.5 V to 5.5 V | 3.95 | 4.65(1) | |||
IOH= –24 mA | 4.5 V to 5.5 V | 3.15 | ||||
VOL | IOL= 50 μA | 1.2 V to 5.5 V | 0.1 | V | ||
IOL= 50 μA | 1.65 V to 5.5 V | 0.1 | ||||
IOL = 1 mA | 1.2 V | 0.2 | ||||
IOL = 2 mA | 1.65 V to 2 V | 0.1(1) | 0.25 | |||
IOL = 3 mA | 2.25 V to 2.75 V | 0.1(1) | 0.2 | |||
IOL = 5.5 mA | 3 V to 3.6 V | 0.2(1) | 0.25 | |||
IOL= 8 mA | 4.5 V to 5.5 V | 0.3(1) | 0.35 | |||
IOL= 24 mA | 4.5 V to 5.5 V | 0.75 | ||||
II | VI = 0 V or VCC | 0 V to 5.5 V | ±0.1 | ±1 | µA | |
ICC | VI = VCC or GND, IO = 0 | 1.2 V to 5.5 V | 2 | 93 | µA | |
ΔICC | One input at 0.3 V or 3.4 V, other inputs at 0 or VCC, IO = 0 | 5.5 V | 1.35 | 1.5 | mA | |
One input at 0.3 V or 1.1 V, other inputs at 0 or VCC, IO = 0 | 1.8 V | 68 | µA | |||
CI | VI = VCC or GND | 5 V | 3 | 5 | pF | |
CO | VO = VCC or GND | 5 V | 5 | 8 | pF | |
CPD(2)(3) | CL = 50 pF, F = 10 MHz | 1.2 V to 5.5 V | 11 | 25 | pF |