JAJSEA4A September 2017 – December 2017 SN55HVD233-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SUBGROUP(2) | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
VO(D) | Bus output voltage (dominant) | CANH | V(D) = 0 V, V(RS) = 0 V, see Figure 12 and Figure 13 | [1, 2, 3] | 2.4 | VCC | V | |||
CANL | [1, 2, 3] | 0.5 | 1.25 | |||||||
VO | Bus output voltage (recessive) | CANH | V(D) = 3 V, V(RS) = 0 V, see Figure 12 and Figure 13 | 2.3 | V | |||||
CANL | 2.3 | |||||||||
VOD(D) | Differential output voltage (dominant) | V(D) = 0 V, V(RS) = 0 V, see Figure 12 and Figure 13 | [1, 2, 3] | 1.5 | 2 | 3 | V | |||
L | 1.4 | |||||||||
V(D) = 0 V, V(RS) = 0 V, see Figure 13 and Figure 14 | [1, 2, 3] | 1.2 | 2 | 3 | ||||||
VOD | Differential output voltage (recessive) | V(D) = 3 V, V(RS) = 0 V, see Figure 12 and Figure 13 | [1, 2, 3] | –120 | 12 | mV | ||||
V(D) = 3 V, V(RS) = 0 V, no load | [1, 2, 3] | –0.5 | 0.05 | V | ||||||
VOC(pp) | Peak-to-peak common-mode output voltage | See Figure 20 | 1 | V | ||||||
IIH | High-level input current | D, LBK | V(D) = 2 V | [1, 2, 3] | –30 | 30 | μA | |||
IIL | Low-level input current | D, LBK | V(D) = 0.8 V | [1, 2, 3] | –30 | 30 | μA | |||
IOS | Short-circuit output current | V(CANH) = –7 V, CANL open, see Figure 23 | [1, 2, 3] | –250 | mA | |||||
V(CANH) = 12 V, CANL open, see Figure 23 | [1, 2, 3] | 1 | ||||||||
V(CANL) = –7 V, CANH open, see Figure 23 | [1, 2, 3] | –1 | ||||||||
V(CANL) = 12 V, CANH open, see Figure 23 | [1, 2, 3] | 250 | ||||||||
CO | Output capacitance | See receiver input capacitance | ||||||||
IIRS(s) | RS input current for standby | V(RS) = 0.75 VCC | [1, 2, 3] | –10 | μA | |||||
ICC | Supply current | Standby | V(RS) = VCC, V(D) = VCC, V(LBK) = 0 V | [1, 2, 3] | 200 | 600 | μA | |||
Dominant | V(D) = 0 V, no load, V(LBK) = 0 V, RS = 0 V | [1, 2, 3] | 6 | mA | ||||||
Recessive | V(D) = VCC, no load, V(LBK) = 0 V, V(RS) = 0 V | [1, 2, 3] | 6 |