JAJSEA4A September 2017 – December 2017 SN55HVD233-SP
PRODUCTION DATA.
A logic high on the loopback LBK pin 5 of the SN55HVD233-SP places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for driver-to-receiver loopback, self-diagnostic node functions without disturbing the bus. For more information on the loopback mode, refer to the Application Information.