JAJSEA4A September 2017 – December 2017 SN55HVD233-SP
PRODUCTION DATA.
DRIVER(1) | |||||
---|---|---|---|---|---|
INPUTS | OUTPUTS | ||||
D | LBK | RS | CANH | CANL | BUS STATE |
X | X | > 0.75 VCC | Z | Z | Recessive |
L | L or open | ≤ 0.33 VCC | H | L | Dominant |
H or open | X | Z | Z | Recessive | |
X | H | ≤ 0.33 VCC | Z | Z | Recessive |
RECEIVER(1) | ||||
---|---|---|---|---|
INPUTS | OUTPUT | |||
BUS STATE | VID = V(CANH) – V(CANL) | D | R | |
Dominant | VID ≥ 0.9 V | X | L | |
Recessive | VID ≤ 0.5 V or open | H or open | H | |
? | 0.5 V < VID < 0.9 V | H or open | ? | |
Dominant | VID ≥ 0.9 V | X | L | |
Recessive | VID ≤ 0.5 V or open | H | H | |
Recessive | VID ≤ 0.5 V or open | L | L | |
? | 0.5 V < VID < 0.9 V | L | L |